EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 550 VA to 24 kVA (Single/Single-phase) > ITYS (1-10 kVA)  : Presentation

ITYS

from 1 to 10 kVA
Business IT and industrial applications continuity solutions

Presentation Technical Data Documentation Pictures

APPLICATIONS

• Professional work stations
• Server and corporate networks
• Storage systems
• Industrial automation
• Security systems
• Telecom systems

ADVANTAGES

The ITYS serie is a range of compact UPS available in the following models: 1, 2, 3, 6 and 10 kVA with on-line double conversion technology (VFI) and sinusoidal absorption.

Simple to install and easy to use 

• Input/output sockets- IEC320 (1-3 kVA)
• Input/output terminals (6-10 kVA)
• manual by-pass, input protection (Thermal breaker) and wheels with security lock (6-10kVA)
• internal batteries connected and fully charged.
• no special plant preparation required as they have built in magneto-thermal protection.
• Battery health can be checked either via the control panel or using a remote PC.

Options

Software available: 
• UNI VISION
• UNI VISION PRO
• NET VISION

Communication
• NET VISION interface SNMP / WEB manager for connection of the UPS to the Ethernet network.
• Dry contacts interface

 

 
UPS ITYS