SOCOMEC UPS has more than 25 years of experience in designing, producing and customising Static Transfer Systems. A leader in multiple-source and multi bus architecture, SOCOMEC has installed thousands of STS systems (LTM) in many sectors that have demonstrated their adaptability and high reliability.
Investing more than 10% of turnover in R&D, SOCOMEC has always incorporated new technologies to ensure optimum quality and performance. STATYS, the latest design in STS incorporates the most advanced technologies combined with long experience to guarantee seamless and reliable power transfers.
ADVANTAGE
High reliability - Internal redundant design
Redundant microcontroller, SCR control, cooling and measurements, dual redundant supply.
Operational security & Ease of use
Designed to prevent human errors: clear display, signals and prevention systems.
Flexibility and adaptability to various types of applications
Compatible with every load (linear or non-linear with every Power factor and inrush current) and distribution system (single or three-phase, with or without neutral).
Remote data access in real time and from any location
Wide communication skills (LAN, email, serial, dry contacts, BMS) and upgradeable for future needs.
Compact design: saves up to 40% of valuable space
Compact Hot Swap 19” rack system (smallest on the market)
Full support and service
Real-time monitoring and maintenance services.
STATYS also provides protection against:
- main power source outage
- failures in the upstream power distribution
- operator errors.