EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products > Communication software > NET VISION  : Presentation

NET VISION

SNMP - Web manager

Presentation Technical Data Documentation

BASIC PRINCIPLE

NET VISION processes the information from the UPS and makes it available by means of standard computer network protocols (SNMP, HTTP, etc.).
This information from the UPS available via the network allows the network administrator to take the necessary measures on verifying any critical events.
Moreover, in the case of special events, automatic procedures such as the automatic shutdown of the PCs/servers connected in the network can be activated.
 

MAIN CHARACTERISTICS

NET VISION allows a direct interface between the UPS and LAN network avoiding dependence on the server. It is therefore compatible with all networks and multi-OS since it interacts via the Web browser.

 

MAIN SPECIFICATION

Easy connection to the network

The main specifications and functions are as follows:

• 10 / 100 Mb Ethernet connection (RJ 45)
• UPS monitoring screen via a Web browser
• remote shutdown of workstations
• notification of faults via e-mail to up to 8 addresses

• UPS management via SNMP protocol
• monitoring of the operating environment (optional EMD temperature and humidity sensor). Configurable alarm trigger, configurable alarm trigger

 
SNMP - Web manager NET VISION