EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products > SHARYS > SHARYS IP System  : Presentation

SHARYS IP SYSTEM

Power station from 60 to 200 A

Presentation Technical Data Documentation

 

The SHARYS IP series have been designed with the objective of making reliable DC products:

ADVANTAGES

A modular and flexible range

• expandable according to future requirements

High efficiency

• low energy consumption, low heat dissipation
• sinusoidal current absorption, low conductor heat dissipation and no plant
oversize 

High reliability

• reduced maintenance costs
• intelligent cooling of the components
• limited thermal stress and longer life of the components
• microprocessor control 

Easy, user-friendly operation

• remote management of the equipment
• easy control and monitoring

Low Total Costs of Ownership

• evolves as your company (upgradeability with step of 20 or 50 A)
• power factor close to one
• reduced installation costs
• reduced maintenance costs
• process continuity with hot swap capabilities (replacement of modules without any power interruption)
• user friendly
• digital control and monitoring of the rectifier modules
• end of discharge protection
• internal batteries
• power share for extended back-up time
 

Communication

• JBUS/MODBUS protocol
• communication via SNMP, Internet (with NET VISION option)
• advanced dry contacts interface (option)

 

Robustness

• degree of Protection (IP) 30
• steel frame
• tropicalisation

STANDARD EQUIPMENT

• PCB tropicalisation
• embedded 4 dry contact device
• temperature compensated battery charge
• user friendly mimic panel
• controller module
• IP 30 steel cabinet
• fork lift friendly base
• JBUS communication capability

 
Power station SHARYS IP System