New Products All products Application areas Services Partner area  
Home > UPS > Application areas > Telecom > AC/DC rectifiers > SHARYS IP Enclosure  : Presentation

SHARYS IP ENCLOSURE

from 15 to 100 A

Presentation Technical Data Documentation

ADVANTAGES

High Availability

• modularity for better availability
• process continuity with hot swap capabilities (replacement of modules without any power interruption)

A modular and flexible range

 • expandable according to future requirements

High efficiency

• low energy consumption, low heat dissipation
• low heat dissipation

• sinusoidal current absorption, low conductor heat dissipation and no plant oversize 

High reliability

• intelligent cooling of the components
• limited thermal stress and longer life of the components
• microprocessor control  

Easy, user-friendly operation

• intuitive LCD display

 low Total Costs of Ownership

• evolves as your company (upgradeability with step of 15 A)
• power factor close to one
• reduced installation costs
• reduced maintenance costs and MTTR

Communication

• LCD display on front panel
• Embedded 4 dry contact device

Robustness

• degree of Protection (IP) 30
• steel frame
• tropicalisation 

STANDARD EQUIPMENT

• PCB tropicalisation
• temperature compensated battery charge
• user friendly mimic panel
• IP 30 steel cabinet
• fork lift friendly base

 
SHARYS IP ENCLOSURE