EN | FR
UPS INDIA New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > DC/AC Converters > PHASYS Stand Alone  : Presentation

PHASYS Stand Alone

from 1500 to 4500 VA

Presentation Technical data Documentation Pictures

The PHASYS inverter modules have been designed to be used either in parallel operation or as a stand-alone solution.
The built-in static by-pass provides additional reliability of the module in case of disturbance or failure.
The LEDs provide immediate diagnostics on the inverter status, measurements and alarms. Stand-alone modules are also provided with LCD display.

ADVANTAGES

• switch mode technology
• parallel operation with internal static by-pass
• ECO-MODE function
• microprocessor control with CAN-BUS system communication
• pure sine wave output
• hot-swap & hot plug-in.

 
DC/AC Converters PHASYS Stand Alone