EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 550 VA to 24 kVA (Single/Single-phase) > NETYS RT (5000 - 11000VA)  : Presentation

NETYS RT

from 5 to 11 kVA

The professional UPS system for high power density, high availability and complete integration.

Presentation Technical Data Documentation Pictures

 APPLICATIONS

 

• Switching
• Storage
• Servers and networking devices
• VoIP communication systems
• Structured cabling systems
• Control systems
• Video surveillance systems

ADVANTAGES

Simple to install

• Terminal input and output connections with built-in input protection by means of magnetothermal switch;

• Compact footprint: 4U (178 mm) for 5-7 kVA and 6U (267 mm) for 9-11 kVA, for installation in rack cabinets;

• Optional manual bypass enables routine maintenace to be performed without disconnecting the powered appliance;

• Built-in LAn interface for remote monitoring via Web browser or SnMP protocol

Easy to use

• LCD display with menu available in 6 languages;

• Extensive range of communication protocols (including TCP/IP and SnMP) for integration in building management system (BMS) networks.

Meets practical needs

• Online double conversion technology with sinusoidal waveform, to completely filter out all disturbances from/to the mains power supply and to ensure maximum protection of the utility;

• Optional battery extension modules (BEM) to meet all back-up time requirements, even after installation;

• Modular battery extension (BEM) to meet all back-up time requirements, even after installation;

• Possibility of 1+1 parallel redundant configuration to maximise the availability of critical utilities, even in the event of a module breakdown.

Standard communication equipment

• 10/100 LAn Ethernet connection;

• WEB/SnMP manager interface for connecting the UPS system to the Ethernet network;

• RS 232 serial connection with JBUS protocol. 

Standard electrical equipment

• Built-in backfeed protection;

• RJ11 connection for Emergency Power Off (EPO);;

• Connection for battery extension modules.

• Port for parallel operation.

Communication options

• Programmable dry-contact interface;

 

environmental Monitoring Device

 

 NeTYS RT can be associated to an integrated digital environmental monitoring system for the surveillance of networking cabinet’s temperature, humidity and secures alarms.
 

 

ELECTRICAL OPTION

 

 
UPS NETYS RT