APPLICATIONS
• PC/LCD or CRT monitors /scanners/ printers
• cash registers
• ATM drives
ADVANTAGES
• compact and combined electrical protection
• Italian/Schuko or 6 French or 5 British sockets
- 4 sockets protected against blackouts and over voltages
- 2 sockets (1 for BS) protected only against over voltages for non-critical and high absorption consumers (laser printers)
• easy battery maintenance (user replaceable)
• telephone line /modem/ADSL protection with RJ11 connection
• RS232 and USB advanced connections for UPS - PC connection, and for the management of the power supply and local shutdown of software applications (free software on www.socomec.com)
• can be set on the floor, on a desk or wall-mounted.