EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 550 VA to 24 kVA (Single/Single-phase) > NETYS PE (600 - 2000 VA)  : Presentation

NETYS PE

from 600 to 2000 VA
Pratical and cost effective UPS

Presentation Technical Data Documentation Pictures

APPLICATIONS

• multimedia workstations and peripherals
• graphic/CAD workstations
• PC/LCD or CRT monitor
• electronic scales

• POS (Point Of Sales)

ADVANTAGES

• control panel with LED (B600/600/800VA) and LCD display  (1000/1400/2000VA) allowing the operating model to be easily monitored
• up to 4 IT standard IEC320 sockets
• telephone line /modem/ADSL protection with RJ11 connection (not available for B600 model)
• USB advanced connections for UPS - PC connection, and the management of the power supply and local shutdown of software applications (not available for B600 model)

 

 
UPS NETYS PE