UPS control software in local environments
Modern network environments are required to operate with the utmost safety, in any environmental condition. The use of a UPS with your IT system guarantees an excellent level of hardware protection, supplying high quality electrical energy.
The UPS on its own protects the equipment. Its use in conjunction with communication software such as LocalView, however, increases the protection provided to the hardware and the data it contains, safely carrying out actions such as the shutdown of applications before the power supply is actually interrupted.
MAIN FUNCTIONS
Shutdown of Server or local PC
In the event of short or extended failures of the mains power supply, LocalView automatically executes all the operations necessary for the full shutdown of the PC/Server where it is running.
Configuration of the program in local mode
Simple and immediate user interface
LocalView offers a Simple Graphical user interface, displaying most important UPS parameters, such as battery capacity and UPS load rate. The interface is available in different languages.
Expert interface
This level gives access to events and measurements history logs. Logs could be export in csv format files taht are easy to consult using Microsoft Excel
Automatic Update
LocalView downloads and installs new release automatically if a new version is available.
Email and shutdown procedure
LocalView sends email notification in case of UPS event
COMPATIBLE WITH:
NETYS
ITYS
MODULYS
Operating system compatibility:
LocalView can be run on:
Windows™ XP / VISTA / 7 / 2003 / 2008 / 2008R2
LocalView needs MS .net™ 4 enviroment.