Home > n.d. > n.d. > n.d. > n.d. > n.d.  : n.d.

COMPATIBILITY

The Flywheel system provides a high level of availability for DELPHYS MP elite, DELPHYS MX and DELPHYS Green Power Uninterruptible Power Supply units.
 

APPLICATIONS

The systems may be used in operating conditions where battery use is impossible ; the system is unaffected by ambient temperatures.
 

PRINCIPLE

Using a very high-speed, rotating flywheel.
The rotating assembly is held up by maintenance-free electromagnetic levitation, with no contact with other parts. A maintenance-free internal system vacuum eliminates friction and maximizes energy efficiency. The flywheel-driven generator supplies energy to the UPS during a power failure, thus providing continuous power to the load. When mains power is restored, the flywheel takes less than 7 minutes (configurable) to return to full speed.
 

 

1. Housing
2. Composite carbon-fiber flywheel
3. Stator windings
4. Upper magnetic bearing
5. Vacuum system
6. Rotor
7. Lower magnetic bearing

ADVANTAGES

• Outstanding reliability : long service life (20 years)
• Extremely infrequent maintenance
• No vacuum pump maintenance
• Max. power in min. volume
• High efficiency > 99.8%
• Rapid recharging (configurable, up to 20 seconds)
• Silent operation
• No load restrictions on ground
• Installation requiring no structural work
• Environmentally-friendly

 
Dynamic energy storage systems (Flywheel) VSS+ DC