EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > Uninterruptible Power Supply (UPS) 3/3 phase > DELPHYS MP Elite  : Presentation

DELPHYS MP Elite

from 60 to 200 kVA

Your protection up to 1 200 kVA

Presentation Technical Data Documentation Pictures

APPLICATIONS

To meet your requirements for three-phase high quality energy from 60 to 200 kVA (up to 1200 kVA with parallel connection).

ADVANTAGES

There are two versions to meet your requirements

• DELPHYS MP with an SCR rectifier

• DELPHYS MP elite with an IGBT

High quality power supply

• delivered by SVM digital modulation (Space Vector Modulation).
• adapted to supply new IT loads with a leading power factor up to 0.9 without derating.
• with sinusoidal voltage for non-linear loads (Crest Factor 3:1).

High availability

• a fault tolerant architecture with redundancy of basic functions, such as the ventilation system

• a variety of architectures for parallel operations, to deal with redundancy, management and changes in power output.

Easily integrated equipment

• an IGBT rectifier which virtually eliminates harmonic distortion without filters, thus removing any stress on your power supply network
• reduced current consumption due to an input power factor of 0.99 without derating constant in every situation.

• the ideal solution for grouping with generator sets without using an excessively large generator.

Battery availability at all times

• EBS function with an innovative charge algorithm which adapts to the environmental conditions and the condition of the battery to increase its life

• BHC function: an advanced monitoring system able to locate and correct battery charging anomalies, for higher confidence in your battery.

Dynamic energy storage (flywheel)

• operation compatible with the Flywheel system
• the alternative solution to the battery

Cost effective equipment

• a compact unit for a reduced footprint

• an IGBT rectifier, which reduces the need to invest in infrastructure (generator and distribution)

• the ENERGY SAVER function, staying in on-line mode and keeping the redundancy required.

Simplified maintenance

• an advanced diagnostic system.

• a remote access device connected to the remote maintenance centre

• easy access to sub-assemblies and components, facilitating tests and reducing maintenance time (MTTR).

User-friendly operation

• a control panel with display screen for a more ergonomic operation

• a an array of "com-slot" plug-in communication interfaces, for upgrading your operating requirements

•  configurable input/outputs interface

•  communication with BMS systems (JBUS/MODBUS/PROFIBUS serial port)

•  NET VISION: direct connection with ETHERNET network

•  telemaintenance and e-Maintenance services.

 
UPS DELPHYS MP (60-200 kVA)