New Products Products Products Index User's area  
Home > Switching & Protection > Products > Measurement, energy management & analyze > Countis, Diris & Measuring devices > Current transformers  : Presentation

CURRENT TRANSFORMERS

Presentation

SOCOMEC current transformers deliver to the secondary a standard current proportional to the primary current and adapted to the rating of the associated device. They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal brackets or, in certain cases, by a clip-on DIN rail fastener. The connections are made by screws or by fast-on terminals.
• Accuracy class: 0.2s - 0.5 or 1
• Dielectric quality: 3 kV - 50 Hz - 1 mn
• Usage frequency: 50 - 60 Hz
• Permanent overload 1.2 In
• Insulation class: E (120°C)

 
Catalogue pages size
cat_TransformatCourant-gb.pdf 1695 Kb
null
 
See further...