New Products Products Products Index User's area  
Home > Switching & Protection > Products > Measurement, energy management & analyze > Countis, Diris & Measuring devices > COUNTIS E30/E31/E32/E33/E34  : Presentation

COUNTIS E30/E31/E32/E33/E34

Presentation Documentation Pictures Animation

The COUNTIS E3x is an electrical energy meter designed for three-phase networks.
It is used for direct connections up to 100 A.
The COUNTIS E30 is a totalising meter allowing direct reading of the power consumed, using a pulse output. A partial meter with reset allows the energy to be metered over a specific period.
The COUNTIS E31 also offers the option of taking two different invoicing tariffs into account. In this case, two partial meters are available.
The COUNTIS E32 has MID certification.
Owing to this fact, this product cannot be reset.
The COUNTIS E33 uses JBUS/MODBUS RTU communication via RS485.

In addition to the COUNTIS E33 functions, the COUNTIS E34 also offers MID certification.

 
Catalogue pages size
cat_CountisE30_gb.PDF 652 Kb
Active electrical energy meter COUNTIS E31