New Products Products User's area  
 
Home > Switching & Protection > Products > Manual transfer switches > COMO C  : Presentation

COMO C

25 to 100A

Presentation

COMO C are UL508 manually operated multipolar changeover switches.
They provide changeover, source inversion or switching under load between two low voltage power circuits, as well as safety isolation

COMO C are high configurable products, an 6 position came switch can be created or a pole delayed switching with auxiliaries and many other configurations ...

From 25 to 100A UL508, the COMO C can fit to any of your control or power applications.

 

 
Catalogue pages size
cat_ComoC-gb.pdf 553 Kb
null
 
See further...