EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > Static Transfer Systems (STS) > Asys  : Presentation

ASYS

Automatic Transfer System, 16A, 19" rack mounted

Presentation Technical data Documentation Picture

APPLICATIONS

Automatic Transfer System, 16A, 19" rack mounted

Permanent back-up for mission-critical, IT and telecommunications equipment within the INTERNET server field.

ADVANTAGES

 Dual power supply for redundancy

based on a double power supply system, ASYS monitors voltage quality and automatically transfers the load from the priority source to a back-up source without any interruption.

Provides redundant power supply to single corded equipment, servers, routers, switches, hub…

Powered by two separate independent sources (UPS).

Permanent source monitoring.

Automatic switching to alternate source.

Preferred source selection on front panel

Fast switching with synchronised or out of phase source

Compact 19’’ rack 1U system.

 
Automatic Transfer System ASYS
 
See further...