EN | FR
New Products Products Products Index User's area  
 
Home > Switching & Protection > Products > Changeover between two supplies > ATyS  : Presentation

ATyS

125 to 3200 A

Presentation Documentation Animation Pictures User's area

The ATyS take care of the switchings in charge of three phase sources of supply in remote or automatic and manual mode for emergency operations.
• The ATyS 3 is the remotecontrolled version, through volt free contacts from an external automatism, in the 3 positions (0, I and II) .
• The ATyS 6 is the automatic version (ATSE) which takes care of the control of the supplies and automatic transfers based on the configurable parameters.

 
Catalogue pages size
cat_Atys-gb.pdf 1865 Kb