EN | FR
New Products Products Products Index User's area  
 
Home > Switching & Protection > Products > Changeover between two supplies > ATyS M  : Presentation

ATyS M

40 to 160 A

Presentation Documentation Animations Pictures User's area

The ATyS M take care of the switchings in charge of two single phase or three phase sources of supply in remote or automatic and manual mode for emergency operations. These transfer switching equipments (TSE) are meant to be used in low voltage power systems with interruption of supply of the load during the transfer.
The ATyS M 3s (RTSE) is the remotecontrolled version, through volt free contacts from an external automatism, in the 3 positions (0, I and II) , following a pulse logic or maintained contactor.
• The ATyS M 6 (ATSE) is the automatic version which takes care of the control of the supplies and automatic transfers based on the configurable parameters.

 
Catalogue pages size
cat_atysM-gb.pdf 1259 Kb