EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 10 to 900 kVA (Three/Three-phase) > MASTERYS MC (100-120 kVA)  : Presentation

MASTERYS MC

from 100 to 120 kVA

for Critical IT applications

Presentation Technical Data Documentation Pictures

TOTAL COST OF OWNERSHIP

• Input power factor close to one.
• Wide input voltage range.
• High performances with “non linear” loads.
• Reduced footprint.
• Low installation and maintenance costs.
• Front access and wall backed solution.
• Smart battery management (EBS).

 

CUTTING EDGE DESIGN

• Designed to work with latest-generation servers.
• Smart topology for reduced switching losses.

• Precise, interference-free load supply (Online double conversion with DSP digital control).

 

Availability

• Uptime maximisation.
• Redundant parallel.
• Enhanced overload capacity.
• The high UPS short circuit capability allows for enhanced downstream fault discrimination.
• Genset compatibility:
Wide range of input voltage and frequency and full communication with Genset via GSS interface.
• Intelligent component cooling.
• Limited thermal stress and longer life of the components.
• Multiprocessor control.
• Fully suitable together with STS architectures.

 

FULLY CUSTOMIZABLE

• Input and / or output transformer.
• Battery cabinets (normal life-long life).
• Additional battery charger.
• Internal or external back feed protection.
• Remote mimic panel.
• Temperature control of the external battery cabinet.

 

STANDARD COMMUNICATION FEATURES

• Multilanguage graphic display.
• MODBUS / JBUS interface.
• Modem / SMS interface.
• Embedded LAN interface.
• 4 slots for communication options.
 

 
UPS MASTERYS MC (100-120 kVA)