EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products > MASTERYS > MASTERYS MC (100-120 kVA)  : Presentation

MASTERYS MC

from 100 to 120 kVA

for Critical IT applications

Presentation Technical Data Documentation Pictures

TOTAL COST OF OWNERSHIP

Maximum energy efficiency

• Energy saving with efficiency of up to 96%
Optimisation of electrical system 

• Power factor >0.99 and input current harmonic distortion< 3%
Extended battery life and performance
• Intelligent battery charge algorithm (EBS)
Optimised space for servers

• UPS footprint and front access only

Technology

Suitable for high power factor loads
• Designed to work with latest-generation servers
Precise, interference-free load supply
• Online double conversion with DSP digital control
High-efficiency solution
• Innovative inverter technology

Availability

Uptime maximisation
• Redundant parallel
Fault tolerance and protection selectivity
• High overload capacity in all operating conditions
Power supply stability with minimal battery use
• Wide input voltage and frequency tolerance
Wall installation, next to other cabinets, easy maintenance
• Pull-up ventilation (front and below air intake - outlet at top)

Integratability and communication

UPS monitoring and server shutdown
• Thanks to the wide range of communication protocols, modes and integrated LAN.
Suitable for more sophisticated server rooms
• Installation on technical floor
User-friendly interface
• Graphical user interface with graphic display and multilingual web browser

 
UPS MASTERYS MC (100-120 kVA)