EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > Application areas > Telecom > UPS > GREEN POWER (10-40 kVA)  : Presentation

Masterys Green Power

from 10 to 40 kVA

Presentation Technical Data Documentation Pictures

Our commitment to Green Power

The charter that SOCOMEC promises to respect is based on the following 3 themes:
• to reduce electrical infrastructure costs by improving output, reducing equipment space, and better management and optimisation of the battery (energy saver);
• to improve exploitation of the electrical infrastructure upstream and downstream by using a "clean" rectifier and equipment functioning that is adapted to leading loads (e.g. servers);
• to define "best practices" when designing and building the Data Center, especially concerning airflow.

ADVANTAGES

Significant cost savings (TCO)

Maximum energy saving
• The 96 % output efficiency means you can save thousands euros of on your annual energy bill
Highly compact UPS and battery
• The reduced footprint of the UPS and its battery saves you valuable floor space
Extended battery life and performance
• EBS battery charging management improves the reduces the battery aging

Optimised electrical network

Smaller upstream installation, due to very low input current
• Input power factor > 0.99 and input current harmonic distortion < 2.5 %
12 % more active power for last generation servers
• Due to the 0.9 output power factor, all the power can be used with the latest servers

High availability and flexibility

Advanced battery monitoring and management
For optimum battery reliability
Flexible modular upgrades
• Easy to add supplementary (units up to 6)
High availability architectures
• Parallel redundant architecture
• Internal Automatic Cross Synchronisation (ACS)

User-friendly and advanced communication facility

• User-friendly interface with graphic colour display
• Flexible communication boards for every BMS (Building Management Systems)
• Dry contacts, MODBUS serial link, PROFIBUS, DEVICENET…
• T.SERVICE real-time 24/7/365 remote surveillance
• Advanced server shutdown option for stand-alone and virtual servers

 
UPS Green Power (10-40 kVA)