Software for Transfer switches & Busbar


Easy Config software

This software enables quick and easy remote device configuration for ATyS p.

Configuration files can be copied from and sent to these devices,
or they can be created without communication and sent at later time. 

Minimum configuration required:
- Windows XP Service pack 3, VISTA or Windows 7 /8
- 1,0 GHz, 512 MB
- 500 MB on hard disk
- Resolution screen : 1024x768
- Framework .net en version 3.5 SP1 or higher

Free download of the Microsoft site under

ico-pdf.png Download the software user manual

Download Easy Config software
< Back to product presentation.


Software tool for size selection

The tool for size selection Mechanical systems is a software which is used to size bar sets.

It defines the best bar section and distance between each support for the electrical characteristics of the panel compliant with standard IEC 61439-1.
It runs in a Windows® 95, 98, 2000, NT ou XP environment.


Download software tool
< Back to product presentation.