EN | FR
New Products Products Products Index User's area  
 
Home > Switching & Protection > Products  : Load break switching

Load break switching

Machine load-break switches

 

SIRCO M & MV

• 3, 4 , 6 and 8 poles
• From 16 to 160 A

• Can be operated directly using rotary handle or lever control (toggle), external front control, left side control or right side control

• Changeover switches I-0-II and I-I+II-II

 
 

IDE

• 3 or 4 poles
• From 32 to 160 A

• Direct operation or external front operation

 

Load break switches for energy distribution

 

SIRCO High Withstand

• 3 or 4 poles
• From 2000 to 3200 A
• Fully visible breaking
• High thermal ans dynamic withstand : 80kA 1s, 110 kA 0.1s
• Severe utilisation categories (AC-22 and AC-23)

 
 

SIRCO

• 3, 4, 6 or 8 poles

• From 125 to 4000 A

• Direct operation or external front operation

 
 
 

SIDER

• 3 or 4 poles (N-pole SIDER ND)

• From 125 to 1600 A
• Direct operation or external front operation, left/right side operation

 
 
 

SIDERMAT

• 3 or 4 poles
• From 250 to 1800 A
• Direct operation or external operation

 
 
 

CMP

• 3 or 4 poles
• From 2500 to 5000 A; 4 ratings
• Direct operation or external front operation

 
 
 

Motorised SIRCO

• 3 or 4 poles

• From 125 to 3200 A; 9 ratings
• 230 VAC

 

Load-break switches for photovoltaic applications

Load-break switch SIRCO M PV  

Load-break switch SIRCO M PV

• Up to 800 V d.c.

• 4, 6 or 8 poles
• 25, 32 and 40 A
• Load duty categories DC-21

• External or diect front operation

 
Load-break switch SIRCO MV PV  

Load-break switch SIRCO MV PV

• Up to 1000 V d.c.

• 3 or 4 poles
• From 63 to 160 A
• Load duty categories DC-21

• External or direct front operation

 
 
Load-break switch SIRCO PV  

Load-break switch SIRCO PV

• Up to 1000 V d.c.

• 3, 4, 6 and 8 poles
• From 100 to 1250A
• Load duty categories DC-21 or DC-22

• External or diect front operation

 
 
 

SIRCO MOT PV

• Motorised
• Up to 1000 V d.c.
• 3 or 4 poles
• From 200 to 630A
• Load duty categories DC-21

 

Load break switches for other specific applications

 

Specific applications

• Sirco range with over rated neutral
• Multipolar switches
• SIRCO DC for solar applications

• Sirco without bridging bars
• SIRCO for earthing

• Specific range for 1000 V network 


 

 

UL and CSA Load break switches

 

SIRCO M UL

• 3 or 4 poles

• From 16 to 100 A
• Direct operation or external front operation

 
 

SIRCO UL

• 3 or 4 poles
• From 30 to 1200 A; 9 ratings
• Direct operation or external front or side operation
• Test position

 
 
 

SIRCO DC UL 98

• 3, 4, 6, 8 poles
• From 100 to 600 A
• Direct or external front operation