EN | FR
SCP India New Products Products Products Index User's area  
 
Home > Switching & Protection > Products  : Fuse protection

Fuse protection

Load break switches fuse standards UL and CSA

 

FUSERBLOC UL and CSA

• 3 or 4 poles

• From 30 to 800 A

• CC, J or L fuses

• Direct operation or external front operation

• Test position

 

Fuse protection

 

FUSERBLOC

• NFC, DIN, BS and UR multi-standard fuses

• Direct operation or external front or left/right side operation

• Operation with integrated TEST function

 
 

FUSERBLOC AND High speed fuses (UR)

• 2, 3 or 4 poles

• From 10 to 2000 A

• Direct operation or external front or side operation

 
 
 

FUSOMAT

• 3 or 4 poles
• From 250 to 1250 A
• IEC, NF, DIN, BS and UR multi-standard fuses
• Direct operation or external front or right side operation
• Shunt-trip opening

 
 
 

SIDERMAT combination

• 3 or 4 poles

• From 630 to 1800 A

• Direct operation or external front operation 

 

Fuses

 

RM - RMS - RMSC

• Sizes: 10x38, 14x51, 22x58
• From 32 to 100 A

• On versions 14x51 and 22x58 with integrated locking tab

 
 

RM PV

• Sizes: 10x38
• Up to 32 A
• Rated voltage of 1000 V d.c.

 

Fuse bases

 

Fuse bases

• 1, 2, 3 or 4 poles
• Sizes: T00, T0, T1, T2, T3, T4
• From 160 to 2500 A

• Fuse blown signalling auxiliary contact

 

InDUSTRIAL FUSELINKS

 

INDUSTRIAL FUSELINKS

DIN
• Sizes: 10x38, 14x51, 22x58, T000, T00, T0, T1, T2, T3, T4
• From 0.16 A to 1250 A
• With or without striker
• 500 or 690 V AC

BS
• Sizes : A1 to A4, B1 to B4, C1 to C3, D1, F1, F2
• From 2 to 1250 A
• 415 or 550 V AC

 
 

High speed fuses

• Sizes: 14x51; 22x58; T0000, T000, T0, T1, T1*, T2, T3
• From 5 to 2000 A
• 690 V AC or 1250 V AC
• Multiple connection types (brackets, tapped holes, knives…)

 
 
PV fuses  

PV Fuses

• Sizes: 10x38 without striker

• From 2 to 20 A
• High breaking capacity of 30 kA at 900 V d.c.