EN | FR
New Products Products Products Index User's area  
Home > Switching & Protection > Products  : Measurement, energy management & analyze

Measurement, energy management & analyze

Energy efficiency: for durable and economical buildings

In keeping with the global movement for the conservation of the environment, Europe has set objectives, with a deadline of 2020, to reduce greenhouse gases and energy consumption by 20%.
Industry and buildings represent more than 50 % of the energy consumption today. Action aimed at optimizing energy consumption is therefore necessary to meet statutory requirements.

Energy Efficiency is the quickest, cheapest and cleanest way to reduce energy consumption and achieve greenhouse gas emission to meet Kyoto targets.

Socomec Energy Efficiency

Energy efficiency: adapted solutions for every application

Service sector 

Service sector
(high rise buildings,...) 

Health care buildings 
Health care buildings
(hospital,…)

IT sector 
IT sector

(data center...) 

DIRIS and COUNTIS system: a global response

Energy measurement and management systems are at the very heart of the process for improving energy efficiency.
The new DIRIS and COUNTIS ranges constitute a global response by SOCOMEC to the needs of installers, integrators and users in industry and the service sector.

  

 DIRIS-COUNTIS: Energy measurement and management systems

 

For each stage of your energy efficiency project: Dedicated and communicating solutions

Measurement, management and analysis are the necessary stage to guarantee the performances of an energy efficiency project.

 

COUNTIS E energy meter

COUNTIS E products meter electric power consumed by loads, thereby enabling control and allocation of consumption.
They are MID certified and communicate via RS485.

 Download the COUNTIS E brochure

 
Power measurement device DIRIS A

Beside metering functions, the new DIRIS A multi-function measuring stations monitor and optimise networks by alarm management, monitoring distribution parameters and the remote control of electrical devices. They communicate via Ethernet and have temperature modules.

 Download the DIRIS A brochure

 
DIRIS N Network analyser

Also covering the metering and counting functions, the DIRIS N analyses the quality of the energy supplied in compliance with the criteria defined by standard EN 50160 and provides a detailed analysis of ‘pollution’ (harmonic, inter-harmonic, transient, flicker effect...).

 Download the DIRIS N brochure

 Network analyser DIRIS N

 
CONTROL VISION supervision software

The Energy Reporting software automatic generation of multi-utility consumption reports (electricity, water, gas, etc.) for more frequent monitoring.
The Control Vision software enables all electrical network parameters to be displayed (U, I, P, energy, etc.).
The user can also create logs of electrical values over a chosen period.

 
Current transformers

Quality of the current transformer is a dominant factor in guaranteeing a precise measurement. Socomec offers a complete, high-performance range capable of meeting all your installation requirements.

 
Logiciel Vertelis Vision

Première étape de votre démarche Efficacité Energétique, VERTELIS VISION est une solution constituée d’un logiciel intégré dans un PC industriel (box).
Ses fonctionnalités sont accessibles depuis n’importe quel terminal (PC, tablette, etc.) via un simple navigateur Internet (Internet Explorer, Firefox, etc.).
Elle permet de relever les informations des DIRIS A, DIRIS N, COUNTIS E et COUNTIS ECi. Ses fonctions principales sont l’exploitation des relevés ainsi que la gestion des historiques et des alarmes.