EN | FR
SCP India New Products Products Products Index User's area  
 
Home > Switching & Protection > Products  : Enclosures & accessories

Enclosures & accessories

Enclosures

COMBIESTER enclosure  

COMBIESTER

• Modular enclosure system with over 17 types of chambers and covers from 180 x 135 x 129 to 720 x 540 x 201 mm
• Compartimentalised switchboards made to order
• Solid or transparent covers
• IP66, IK10
• Pre-drilled casing and cover.
• Pre-mounted accessories.
• Construction of support frames.

 
Enclosure MINIPOL  

MINIPOL

• 7 models from 300 x 250 x 140 to 800 x 600 x 300 mm
•  Solid or transparent doors

 
 
Enclosure MAXIPOL  

MAXIPOL

• 16 models from 500 x 500 x 312 to 1000 x 1000 x 624 and up to 2000 x 2000 x 600 mm by coupling
• Solid doors

 
 
CADRYS enclosures  

CADRYS enclosures

• 68 models from 300 x 200 x 150 to 1200 x 1000 x 300 mm
•  Solid or transparent doors
• Special paint.
• Specific cutouts (enclosures, plates...).
• Specific dimensions.

 
 
Enclosure CADRYS monobloc  

CADRYS monobloc

• 15 models:
• 3 heights: from 1600 to 2000 mm
• 5 widths: 600, 800, 1000, 1200 and 1600 mm
• 2 depths: 400 and 500 mm
• Solid doors

 
 
Enclosure CADRYS modular  

CADRYS modular

•  96  models from 1800 x 400 x 400 to 2200 x 1600 x 800 mm
• Solid or transparent doors
• Ergonomic door handle with automatic locking and no key required for closure
• The handle cannot be locked with the door open (CNOMO system)

 

 
 
BLOCAL aluminium systems  

BLOCAL aluminium systems

• 10 types of profile in 3 lengths
• An extensive range of accessories enabling power chassis mounting on request
• Range of standard or custom-made frames

 
 
CADRYS SBA Desk  

CADRYS SBA Desk

• Monobloc
• 4 models from 1000 x 600 x 400 to 1000 x 1200 x 400 mm

 
 
CADRYS AE  

CADRYS AE

• 6 upgradable models allowing 24 different combinations

 
 

Busbar

Rigid copper bars  

Rigid copper bars

• Solid busbars
• Perforated busbars
• Threaded busbars

 
Insulated flexible coppers bars  

Insulated flexible coppers bars

• 67 dimensions available
• Connection accessories

 
 
Busbar supports  

Busbar supports

• From 100 to 7000 A
• Flat or edge mounted
• Insulators

• Single or multi-pole supports (3 or 4 poles)

 
 

Distribution

Power terminals  

Power terminals

• From 250 to 630 A
• Multi-pole (3 or 4 poles)
• Terminal lug, cable with or without end-cap and terminal shroud connection

 
Cable clamps and cage terminals  

Cable clamps and cage terminals

• For direct connection
• From 160 to 630 A
• For copper or aluminium cables

 
 
Distribution blocks  

Distribution blocks

• From 160 to 630 A
• Cable clamp connection
• Range of distributing frames designed to be connected to SOCOMEC apparatus
• Plug-in from 125 to 800 A
• Disconnectable neutral from 32 to 630 A

 
 
Distribution busbars  

Distribution busbars

• 4 ratings from 32 to 100 A
• Fast-on terminal lug connection

 

 

Mounting & cabling accessories

Profile şi şine de montaj  

Mounting rails and profiles

• 17 types of profile with or without perforation
• 2 surface treatments: zinc-bichromate or galvanised, stainless steel or aluminium

 
Cable trunking  

Cable trunking

• Rigid
• Flexible and adhesive
• Without halogen on request
• 28 sections

 

Thermal control

Ventilation  

Ventilation

• Roof extractor module
- natural extraction: 2 models 575 and 1450 m3/h
- fan extraction: 4 models from 575 to 2365 m3/hr
- sheet metal casing RAL 7032
• Ventilation grille
- natural extraction: 3 models with IP54 filter
- fan extraction: 8 models from 35 to 990 m3/hr with IP54 filter
- with IP 44 filter
• 19'' air stirring unit
- 3 models from 466 to 1456 m3/h
- screw-mounted on a 19'' structure

 
Wall-mounted air conditioner  

Wall-mounted air conditioner

• Facade: 5 models from 330 to 2700 W
• Painted sheet metal casing RAL 7032
• Interior IP rating: IP 54

 

 
 
Roof-mounted air conditioner  

Roof-mounted air conditioner

• Facade: 5 models from 330 to 2700 W
• Painted sheet metal casing RAL 7032
• Interior IP rating: IP 54

 
 
Heating resistors  

Heating resistors

• 5 natural convection models from 15 to 150 W
• 2 forced convection models 250 and 400 W (with fan)
• Connection by terminal block

 
 
Thermostats and ventilators  

Thermostats and ventilators

• Thermostats for ventilation, heating and humidity regulators