EN | FR
New Products Products Products Index User's area  
Home > Switching & Protection > Products > Measurement, energy management & analyze  : Countis, Diris & Measuring devices
 

Countis, Diris & Measuring devices

Active energy meters & pulse collector

Energy metering COUNTIS E00/E02  

COUNTIS E00/E02

• For single phases LV network
• Direct input up to 32 A
1 fixed 100 Wh impulse output
• 1 module
• IEC 62053-21 class 1

 
Active electrical energy meter COUNTIS E11  

COUNTIS E10/E11/E12

• For single phase LV network
• Direct connection up to 63 A
• +kWh metering
• Active power measurement
• 1 impulse output
• MID version
• Dual tariff version

 
 
Active electrical energy meter COUNTIS E21  

COUNTIS E20/E21

• For three phases LV network
• Direct connection up to 63 A
• +kWh metering
• Activ power measurement
• 1 impulse output
• Dual tariif version

 
 
Active electrical energy meter COUNTIS E31  

COUNTIS E30/E31/E32/E33/E34

• For three phases LV network
• Direct connection up to 100 A
• +kWh and + kvarh metering
• Activ power measurement
• 1 impulse output or JBUS/MODBUS RS485 serial port
• MID version
• Dual tariff version
 

 
 
Active electrical energy meter COUNTIS E41  

COUNTIS E40/E41/E42/E43/E44

• For three phases LV network
• Connection up to 6000A via current transformer
• +kWh and + kvarh metering
• Active and reactive power measurement
• 1 impulse output or JBUS/MODBUS RS485 serial port

• MID Version
• Dual tariff version

 
 
Active electrical energy meter COUNTIS E53  

COUNTIS E50/E53

• For three phases LV network
• Connection up to 6000A via current transformer
• +kWh and + kvarh metering
• Active and reactive power measurement
• Voltage, current and power factor measurement
• 1 impulse output or JBUS/MODBUS RS485 serial port
• Multi tariff

 
 
Energy metering COUNTIS E63  

COUNTIS E63

• Direct connection up to 100 A
• +kWh metering
• Active power measurement
• JBUS/MODBUS RS485 serial port
• 4 tariffs via RS485 communication.
• Instantaneous currents: I1, I2, I3 via RS485
• Instantaneous voltages: U1, U2, U3 via RS485
• Instantaneous power: 3P, 3S via RS485
• Instantaneous power factors: 3PF via RS485
• Load curves for each of the 3 phases via RS485 : reproduction of average positive active power energy consumption demand for a programmable period.

 
 
COUNTIS ECi2/ECi3 pulse concentrator  

COUNTIS ECi2/ECi3

• 7 partial, overall, daily, weekly or monthly totalisers to account for the kWh or other type of quantities (liters, cubic meters, Euros…)
• 2 analogue inputs 0/4 ... 20mA
• Load curves values stored for 170 days (10 min)
• Status of the inputs
• Compatible with ENERGY REPORTING software
• JBUS/MODBUS® RS485 serial port
• 1 configurable logical output

 

Multi-function meter

Multifunction meter DIRIS A10  

DIRIS A10

• For LV network
• Multi-measurements (3U, 3V, 3I, In, ΣP, ΣQ, ΣS, ΣFP and F)
• Max. 4I and ΣP
• +kWh and + kvarh metering
• THD 3U, 3V and 3I integrated up to row 51
• 1 impulse, alarm or command output
• Version with JBUS/MODBUS RS485 serial port
• Internal temperature sensor

 
Multifunction meter DIRIS A20  

DIRIS A20

• For LV network
• Multi-measurements (3U, 3V, 3I, In, ΣP, ΣQ, ΣS, ΣFP and F)
• Max. 4I and ΣP
• +kWh and + kvarh metering
• THD 3U, 3V and 3I integrated up to row 51
• Optional modules:
- 1 impulse output
JBUS/MODBUS RS485 serial port

 
 
Multifunction meter DIRIS A40  

DIRIS A40

• For LV and HV network
• Multi-measurements (3U, 3V, 3I, In, +/-3P, +/-ΣP, +/-3Q, +/-ΣQ, ΣS, 3FP, ΣFP and F)
• Max. demand and last demand 4I, +/-ΣP, +/-ΣQ and ΣS
• kWh (+/-), kvarh (+/-) and kVAh metering
• Programmable time meter
• THD 3U, 3V, 3I and In integrated up to harmonic number 51 Optional modules:
• Optional modules
- Ethernet module
- Ethernet module with gateway
- Temperature module
- 2 impulse output
- harmonics analysis on 3U, 3V, 3I and In for harmonics 3 to 25
- 2 to 6 input / output for control/command or monitoring
- 2 to 4 analog output
- JBUS/MODBUS RS485 or Profibus DP serial port
- storing of P+/P-/Q+/Q- average values over 31 or 62 days
- storing of10 last voltage C18 over voltage and voltage cut-off (EN50160)

 
 
Multifunction meter DIRIS A41  

DIRIS A41

• Neutral current measurement using a 4th CT
• For LV and HV network
• Multi-measurements (3U, 3V, 3I, In, +/-3P, +/-ΣP, +/-3Q, +/-ΣQ, ΣS, 3FP, ΣFP and F)
• Max. demand and last demand 4I, +/-ΣP, +/-ΣQ and ΣS,
• kWh (+/-), kvarh (+/-) and kVAh metering
• Programmable time meter
• THD 3U, 3V, 3I and In integrated up to harmonic number 51
• Optional modules:
 2 impulse output
 harmonics analysis on 3U, 3V, 3I and In for harmonics 3 to 25
2 to 6 input / output for control/command or monitoring
- 2 to 4 analog output
JBUS/MODBUS RS485 or Profibus DP serial port
 storing of P+/P-C42/Q+/Q- average values over 31 or 62 days
storing of10 last voltage  over voltage and voltage cut-off (EN50160)

 
 
Multifunction meter DIRIS A60  

DIRIS A60

Same functions DIRIS A40 +
• Mean power load curves (P,Q,S)
• Overvoltage, voltage through and outage detection
• Overcurrent detection
• Saving of RMS 1/2 périod curves link to events
• Tangent Phi
• Voltage and current unbalance

 
 
Retrofit  

RETROFIT LINE

• For LV network
• Energy measurement for your existing installations
• Combination of COUNTIS E meters and TCO split-core current transformers
• Combination of DIRIS A multi-measurement stations and TCO split-core current transformers
• Easy installation
• Guaranted connection

 

ANALYSIS

 

Diris N300 / N600

Network analysor

• Acquisition, procession and memory of measures, harmonics, alarms, load curves, load outages, voltages surges and vector diagram

• Ethernet communication

• RS485 link

•USB ports

 

Monitoring

CONTROL VISION software  

CONTROL VISION software

• Communication with all DIRIS and COUNTIS Ci
•  Instant reading of electrical values, meters, indices and harmonics
• General reading of meters and indices
• Alarm display
• Management of data logs and automatic readings
• Measurement curve
• Export and print options
• Multilingual
• Multi-station solution for use by multiple users
• Windows Vista, XP and NT compatibility
 

 
BILLING APPLICATION software  

BILLING APPLICATION software

• CONTROL VISION is necessary required
• Power consumption management related to tariffs
• Production of internal invoices
• Pricing simulation to optimise price agreements
• Under Windows Vista,  XP or NT environment
 

 

Communication

Communication interfaces  

Communication interfaces

• RS232/RS485
• USB/RS485
• Modem / RS232 - RS485
• Repeater RS485
• Ethernet / RS232-RS485

 

Measuring devices

 

CURRENT TRANSFORMERS

• From 1 to 6000 A
• All types of bar and cable passages
• Three-phase transformer, opening

 
 

Shunts

• DIN version
• ECO Version
• From 1 to 6000 A
• Secondary 100mV (60 or 150 mV available on request

 
 
 

Other products

• Switch ammeters, voltmeters

• Contact ammeters, voltmeters

• Recorders…

 
 

Meters & transducers

 

Analogue AC ammeters

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 

Analogue AC voltmeters

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 
 

Analogue frequency meters

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 
 

Analoge Phasenmeter

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 
 

Analogue Watt meters

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 
 

Analogue DC ammeters

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 
 

Analogue DC voltmeters

• Modular boxes for mounting ROTEX or DIN
• Dimensions 48 / 72 / 96 / 144

 
 
 

Digital meters

• Embedded or modular boxes
• Mono and/or multi-display and programmable

 
 
 

Other products

 
 
 

Modular devices

 
 
 

Transducers

• Parameters U, I, F, P, Q, PF and other values
• Exists with two types of switch casing:
Transducers in surface-mounted switch casings
Transducers in modular switch casings

 
 
 

Hours run meters

• Electromechanical
• Electronic

 
 
 

Selector switches

• For ammeters, voltmeters...
• Centrally mounted or screw mounted