landing-01-670x160.jpg

 

Meet Socomec at EES Munich, Germany on stand 679 - June 20-22, 2018


Become the master of your energy with intelligent solutions from Socomec and discover our products and solutions for Energy Storage Installations

Energy Storage

sunsy_188_a_100-80.jpg

Commercial & Industrial applications

SUNSYS XTEND ESS, a power & energy scalable system
• Peak shaving functionality
• Maximisation of PV self-consumption
• Backup functionality

 

sunsy_191_a_100-80.jpg

Hybrid Microgrids applications

• Grid resiliency with grid-forming capability including the backstart functionality
• Maximisation of renewable energy self-consumption and production
• Optimisation of diesel generators
• Hybrid system management

Power switching

inosy_120_a_80-80.jpg

Load break switches IEC for DC & PV applications

INOSYS from 160 to 800 A, up to 1500 VDC
• High-performance switching in a compact frame
• Tripping function available
• Safe & reliable operation

Power monitoring

gamme_661_a_80-80.jpg

DIRIS Digiware : Power Metering & Monitoring systeme for AC and DC electrical installations

• Multi Loads monitoring
• Multi sources monitoring
• Multi energy conversions monitoring
• Plug and play system

 

Socomec is finalist of the 2018 ees Award with its Microgrid Energy Storage Solution.

eesaward.jpg

 

 

 

Come and visit us Hall B1 Stand 679

 

> Get you free ticket