Measurement software

soft_038_a_130x160.jpg

Easy Config software

This software enables quick and easy remote device configuration for DIRIS Digiware, DIRIS B, G, A, DIRIS BCMS and COUNTIS E.
Configuration files can be copied from and sent to these devices, or they can be created without communication and sent at later time. 

Minimum configuration required:
- Windows XP Service pack 3, VISTA or Windows 7 / 8
- 1,0 GHz, 512 MB
- 500 MB on hard disk
- Resolution screen : 1024x768
- Framework .net en version 3.5 SP1 or higher

Free download of the Microsoft site under http://www.microsoft.com

ico-pdf.png Download the software user manual

 

Download Easy Config software
< Back to product presentation.

socomec-upgrade-tool-bitmap.jpg

Socomec Product Upgrade Tool

The ”Socomec Product Upgrade Tool” is a software that helps you upgrade the DIRIS Digiware, DIRIS B and DIRIS G products.
It enables you to easily upgrade the product’s firmware with a computer through an USB cable.
You can download the “Socomec Product Upgrade Tool” and the firmware of all devices below.

ico-pdf.png Download the software user manual

 

Download Socomec Product Upgrade Tool
< Back to product presentation.

log_dirisa60_2.jpg

Analysis software

This software, supplied free of charge, allows, via an Ethernet or RS485 connection, to extract EN50160 event management data, sag, outage and swell, as well as the associated curves.
It also enables storage of all this information in CSV format (Excel standard) with a view to offline processing.
The software operates in a Windows XP Service pack 3, VISTA or Windows 7 environment. The minimum configuration required is a PC with a minimum 1.0 GHz processor, RAM 512 MB, at least 500 MB space available on the hard disk and a screen with minimum resolution 1024x768.
It requires installation of .net framework version 3.5 SP1 or later.
This can be downloaded free from the Microsoft site via the following link http://www.microsoft.com.

 

ico-pdf.png Download the software user manual

 

Download Analysis software
< Back to product presentation.