50 years of expertise in high performance UPS power solutions.

Our customers tell us that we are their best asset when it comes to protecting critical infrastructure and ensuring power availability with our high performance UPS solutions.

The reason? Because you’re our inspiration.

 

Designed with your current and future needs in mind, Socomec’s pioneering technologies guarantee the best possible reliability and highest levels of power availability for your electrical power supply.

Prime, Superior and Ultimate.

Discover the solution that’s perfect for you from 3 levels of protection – all of which have been designed for the protection of critical applications and to keep your business up and running.

Image
ui/Thin/mkt-prime
PRIME : Trustworthy power

Reliable and cost effective protection to assure operational continuity.

Image
ui/Thin/mkt-superior
SUPERIOR : Unrivalled power performance

Best in class & certified performance to optimise usage and Total Cost of Ownership (TCO).

Image
ui/Thin/mkt-ultimate
ULTIMATE : Fault-tolerant power without compromise

Fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

Image
ui/Thin/software
UPS Selector
The UPS Selector is the ideal interface to choose the UPS best suited to your specific applications, from 600VA to 120kVA.

Discover our expertise

Power Switching
Managing power and protecting personnel and asset
Power Monitoring
Tomorrow’s measurement devices are here today
Maintenance and professional services
50 years manufacturer experience of Critical Power care