EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : DC/AC Converters

DC/AC CONVERTERS


DC/AC Converters PHASYS Stand Alone  

PHASYS Stand Alone

Inverters and power systems for your AC applications from 1500 to 4500 VA.

The PHASYS inverter modules have been designed to be used either in parallel operation or as a stand-alone solution.

 
DC/AC Converters PHASYS elite  

PHASYS elite

AC systems from 1.5 to 18 kVA

The PHASYS ELITE system can be fitted with up to 4 PHASYS inverter modules with a maximum output of 18 kVA, the PHASYS STAR controller module, internal batteries and AC distribution.