EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 550 VA to 24 kVA (Single/Single-phase) > NETYS PR (1-3 kVA)  : Technical Data

NETYS PR

from 1 to 3 kVA
Professional protection with a sine wave output

Presentation Technical Data Documentation Pictures

NeTYS PR

The professional UPS

NeTYS in the PRO configuration is a decidedly professional UPS. In these models, the output voltage is perfectly sinusoidal, filtered and stabilized by the AVR.

NeTYS PR also offers versatility of installation that makes it ideal for advanced professional use: the model 1000 VA is available in Tower version ; the models 1500 and 2000 VA can in fact be installed without distinction in Tower, Mini Tower and 19” Rack configurations, while the 3000 VA offers the two traditional Tower and 19” Rack configurations.

 
 
 
Show /hideDIMENSIONS