T.SERVICE offers round-the-clock, 7 days-a-week control of the UPS from the SOCOMEC operational centre. The MASTERYS MC 100-120 kVA sends periodical statistical reports on the network operating quality and significant events automatically, via GSM modem or the Internet. If an anomaly occurs, the sending of the information in real time allows the cause to be diagnosed immediately, with the immediate call-out of specialist engineers, if necessary.
The MASTERYS MC 100-120 kVA communication solutions mean that the UPS can be integrated with the infrastructure for monitoring and control in the same way as the IT peripherals.
The environmental monitor device (EMD) allows the constant monitoring of the environment as well, checking the humidity and temperature and alerting via mail if pre set alarm thresholds are exceeded.
The MASTERYS MC 100-120 kVA can notify via mail or text message and can integrate two physically independent Ethernet interfaces. The shutdown of the servers can be controlled, with the simultaneous remote monitoring of the UPS systems, keeping the network and sensitive data entirely safe.