TECHNICAL DATA
| Sn (kVA) | 160 | 200 | | Pn (kW) | 144 | 180 | | INPUT | | | Rectifier rated voltage | 400V 3ph | | Voltage tolerances | ±20 % without derating, -40 % with 50 % of Pn | | Input frequency | 50/60 Hz ± 10% | | Power factor/THDI | > 0.99 / < 3% | | Bypass rated voltage | 400 V 3ph + N | | OUTPUT | | | Voltage | 400 V 3ph + N ±1% | | Voltage tolerance | static load ±1% dynamic load in accordance with VFI-SS-111 | | Frequency | 50 / 60 Hz ± 0.02 Hz | | Automatic bypass | rated voltage output ±15 % (configurable with generator from 10% to 20 %) | | Total harmonic voltage distortion | < 1 % with linear load / < 4 % with non linear load | | Overload for 10 minutes | 180 kW | 225 kW | | Overload for 5 minutes | 200 kW | 250 kW | | Overload for 1 minute | 216 kW | 270 kW | | Overload for 30 secondes | 216 kW | 270 kW | | Crest factor | 3:1 | | Short circuit current | up to 3.7 x In | | EFFICIENCY (TÜV SÜD tested) | | | Online mode @ 50 % of load | 96 % | | Online mode @ 75 % of load | 96 % | | Online mode @ 100 % of load | 96 % | 95.5 % | | ECO MODE | - | | ENVIRONMENT | | | Operating environment temperature | 0 °C to + 40 °C (from 15 °C to 25 °C for maximum battery life) | | Relative humidity | 0% - 95% without condensation | | Maximum altitude | 1000 m without declassing (max. 3000 m) | | Noise level (ISO 3746) | < 65 dB (A) | | Paralleling units | up to 8 | | Flywhel ready | • | | UPS CABINET | | | Dimensions (W x D x H) [mm] | 700 x 800 x 1930 | | Weight | 460 kg | | Degree of protection | IP 20 (other IP in option) | | Colours | dark grey, silver grey frontal door | | STANDARDS | | | Safety (TÜV SÜD tested) | EN62040-1-2, EN60950-1-2 | | Performance | EN62040-3 (VFI-SS-111) | | Electromagnetic compatibility (EMC) | EN62040-2 | | Product declaration | CE | |
|