BACNET Interface

Device Model*  :
Device Power*  :
Operating System for this application*  :
Remote Monitoring application (if used)  :

LICENCE CONTRACT* (legal condition)
The information contained are not conditional and may be changed without due notice. The software manufacturer undertakes no obligations with this information. The software described is given on the basis of a license contract and an obligation to secrecy (i.e. an obligation not to further publicise the software material).
The purchaser may make a single copy of the software material for backup purposes. No parts may be transferred to third parties, either electronically or mechanically, or by photocopies or similar means, without the express written permission of the software manufacturer.
Copyright of the European Union is effective (Copyright EU).
Copyright (c) 2002-2003 SOCOMEC UPS, Isola Vicentina, Italy. All rights reserved.
Limited Warranty:
This software and the enclosed materials are provided without warranty of any kind. The entire risk as to software quality, performance of the program, media free of defects, faulty workmanship, incorrect use of the software or UPS, error free documentation and enclosed material is assumed by the user.
We do not take any warranty to the correct functions of the software and the security of your system or files, that might be damaged due to possible incorrect functioning of our software. No warranty to correct functions of the software with the operating systems, loss of data or interruption of work processes.

Mandatory Field*