ENERGY SAVER is now available in all configurations with more than two units in parallel. In this mode only the UPS units needed to power the load at a given time are in operation.
Redundancy of operation is nevertheless ensured, by increasing the output level of the entire system. If the load’s absorption demand increases, the units needed for the greater supply cut in with zero response time. This logic responds fully to all applications with frequent breaks in load absorption continuity, maintaining in any case a high output for the entire system.
"Always on" mode
This innovative operating mode, specifically designed for this range, represents a significant evolution in the application possibilities of Uninterruptible Power Supplies. In the Always-On Mode of operation, the load is powered by the stand-by mains but the harmonic rejections that are usually caused by distorting loads are monitored and corrected by the UPS. The inverter automatically guarantees the input sine wave, ensuring the quality of the mains and thus contributing to savings in the company’s energy costs.
Expert Battery System (EBS)
With the EBS system, using any type of battery in any condition is no longer just a dream. Our latest UPS have been designed to operate with the type of battery that is most convenient for you (Valve regulated or vented lead acid batteries - VRLA, Open Vented, Nickel- Cadmium)
The EBS interacts directly and autonomously with the batteries to analyse the conditions of use and environmental conditions (such as temperature) and to establish each time the most appropriate recharging method (floating or intermittent). Optimal battery management is thus assured, corrosion phenomena reduced and lifetime is longer (up to 50%). Furthermore, EBS allows battery parameters and measurements monitoring on the front graphic display and via the LAN connection.
Global Supply System
The customary attention paid by SOCOMEC SICON UPS to actual market needs has led to the Global Supply System: a tested and certified solution that guarantees perfect compatibility between UPS and Generator. This solution, made possible by the IGBT rectifier, eliminates costly overrating of installations and, with the proprietary firmware allows integrated management of the UPS and the Generator. These provide a single system that is easy for users to manage and monitor.
ADVANTAGES
More secure
More secure how?
We have designed a modular NO SINGLE POINT OF FAILURE system that ensures absolute availability thanks to the full redundancy of all components. We have also introduced multiprocessor architecture, to ensure greater power, reliability and calculation speed. A powerful DSP processor controls the power boards, a second processor is dedicated to control of the operation logic, while a third oversees the communication processes (advanced graphics display, remote display, LAN). The fact that these components are independent guarantees continuous monitoring of operation of the UPS system. Technology to protect your business.
More economical
More economical how? The fully sinusoidal absorption guaranteed by the IGBT rectifier reduces the rate of harmonic distortion in respect of the mains to a value <3%, during UPS-powered operation. And now, even when operating off the stand-by mains power, the harmonic reduction can be achieved with the innovative ALWAYS-ON MODE. Both modes grant a significant reduction in energy costs on all models in the range, up to 90 kVA. Saving is the first step towards earning.
More versatile
More versatile how?
The versatility of the MASTERYS range is undoubtedly one of its key features, with a complete range rated from 8 to 90 kVA. The right solution can be found in the wide choice of configurations that are compatible with all neutral arrangements (IT, TT, TN), with single-phase and three-phase input/output, for distributed, centralised, modular, scalable and redundant power supplies. A superior solution whatever the requirement.
More intelligent
More intelligent how? What could be better than a system capable of communicating with you? Another first.. We have equipped MASTERYS with an integrated LAN connection that facilitates and improves use of the UPS, enhancing interaction with users and extending the amount of information transmitted. MASTERYS can also send diagnostic reports and alarms autonomously via SMS and e-mail, guaranteeing in real time the high standard of service that has always been typical of SOCOMEC UPS*. Designed to express itself better.
*source: 2006 Frost & Sullivan Award for Customer Service Excellence