EN | FR

Socomec Group new products: the specialist for  availability,
control and security of your LV electrical networks.

Socomec offers an entire range of control and protection components for the increased reliability and efficiency of your solar power applications.

PV Load-break switches

PV Surge protection

Fuse combination switches

PV Fuses

 

Green Power 2.0 has been developed to meet the increasingly needs of data centres operators.
It provides unbeatable ultra high energy efficiency at full rated power in online double conversion mode (VFI), the only technology able to provide maximum availability and total protection.
Thanks to Socomec’ innovative 3-level technology, it provides efficiency - independently verified-
of 96% (99% efficiency mode is available as option).

With a true Power Factor of 1; Green Power 2 provides 11% more power compared to UPS with PF=0.9. It also means maximum power available with the same size of UPS (kW=kVA).
 UPS GREEN POWER 2.0 10-120 kVA/kW

UPS GREEN POWER 2.0 160-400 kVA/kW

 



 

.