EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > Application areas > Industry  : UPS

3 / 3 phase

UPS MASTERYS IP+ (10-80 kVA)  

MASTERYS IP+ (10-80 kVA)

The MASTERYS IP+ UPS enables you to effectively protect your industrial equipment against electrical power faults and thus prevent the interruption of the production,the loss of data, or even the destruction or damages of hardware.

 
UPS DELPHYS MP Elite (60-200 kVA)  

DELPHYS MP Elite 60-200 kVA

Your protection up to 1 200 kVA

To meet your requirements for three-phase high quality energy from 60 to 200 kVA (up to 1200 kVA with parallel connection).

 
 
UPS DELPHYS MX (250-900 kVA)  

DELPHYS MX 250-900 kVA

The MaXi solution
• A "clean rectifier" with low THDI to meet your requirements for three-phase high quality energy from 250 to 900 kVA (up to 5.4 MVA with parallel connection).
• The 0.9 rated output leading to lagging power factor responds perfectly to computer system high power factor load requirements.
• Valuable space saving with its reduced footprint and exceptional high power density (the most compact unit of its class): 900 kVA in less than 3.2 meters (width) per unit including the by-pass.